The PIRANHA Dual Agent Restaurant Fire Suppression System employs the best firefighting attributes of two extinguishing agents: the fast flame knockdown and securing power of wet chemical and the fast cool-down capability of water. The system provides protection for settings such as casual and fine dining, fast food chains, culinary schools, sports complexes and stadiums, and four- and five-star lodging facilities. The only agent-plus-water fire suppression hybrid on the market today, the PIRANHA System outperforms all conventional single-agent systems. The system attacks fire using the rapid flame knockdown and the securing capabilities of PRX Liquid Fire Suppressant. After that, water follows, quickly cooling the cooking media and further helping to prevent reflash.
The UL listed high proximity nozzle design allows appliance protection nozzles to be installed up to 84 in. above the cooking hazard, nearly flush with the top of the hood and out of view, meeting the need for more aesthetically pleasing cooking and dining environments
Keep all areas of your facility in compliance with Xaap, a SaaS inspection reporting tool. Streamline the inspection process for your building systems and devices – providing a single, centralized platform for building compliance data. Designed specifically for Building & Facility Managers, Inspectors, Technicians and Service providers, Xaap is real-time access to critical information – at your fingertips.