Data Centers
Johnson Controls has the expertise to help you determine the right solution for your data center, whether it be a water-based or clean agent system.
Our team can help weigh key considerations when selecting a fire suppression system:
- Inert gas and halocarbon systems for fast, dependable protection that also safeguards sensitive equipment – both work with the award-winning Acoustic Nozzle
- AquaMist ULF low-pressure water mist offers an effective fire protection solution designed specifically for data centers, mitigating risks while minimizing both water usage and potential water damage
- Preaction valves, nitrogen generators for corrosion mitigation, and a broad offering of fire sprinklers
- CLEANGUARD+ Extinguishers – Protection of facilities that typically contain sensitive or irreplaceable equipment and materials that could be damaged or destroyed by water, foam, dry chemical, or carbon dioxide, need a clean agent fire extinguisher. Offering superior performance, CLEANGUARD+ extinguishers are electrically nonconductive, environmentally friendly, and extremely low in toxicity. Rated for Class A, B, and C fires, the extinguisher agent leaves no residue, requires no cleanup after discharge, and will not cause collateral damage to materials, equipment, and facilities.

Battery storage can present a unique set of challenges without straightforward answers to how to protect the hazard. Lithium-Ion batteries in particular are at risk of thermal runaway – a dangerous chemical reaction within a battery cell that quickly spreads to adjacent cells. As it spreads, these cells collectively generate heat and smoke, which can potentially cause a fire event.
Why partner with us:
- Receive early-warning detection of battery failure prior to thermal runaway with Lithium-Ion Risk Prevention System
- Johnson Controls can consult with you on your protection challenges and help determine the best fire suppression options
- Our engineering and logistics expertise allows us to consult and provide custom application solutions for a single location or at scale across many facilities
- Many Tyco automatic fire sprinklers are listed for use in EH occupancies and can be used to protect lithium ion battery ESS in accordance with NFPA 855 and NFPA 13, including:
- Series TY-B Sprinklers
- Series TY-L Sprinklers
- Series ELO-231
- Ultra K17
- Model EC-25
Mechanical rooms may house parts of the fire suppression system (such as fire sprinkler risers), as well as HVAC equipment, fuels, solvents, oils, greases, and other flammable liquids. Our team can consult to help you determine the best methods to effectively protect this space and leverage infrastructure of suppression systems in other areas of the building.
Keep all areas of your facility in compliance with Xaap, a SaaS inspection reporting tool. Streamline the inspection process for your building systems and devices – providing a single, centralized platform for building compliance data. Designed specifically for Building & Facility Managers, Inspectors, Technicians and Service providers, Xaap is real-time access to critical information – at your fingertips.
Why partner with us?
Johnson Controls offers a broad portfolio of protection options for the various hazards that may occupy your data center mechanical room, including:
- AquaMist machinery spaces protection — if water mist or a sprinkler system is protecting other building areas, this system can work off the same water source and pump to save cost and complexity
- SAPPHIRE PLUS is designed to quickly suppress fires in occupied areas without causing harm and where clean-up of other agents may pose a problem. SAPPHIRE® PLUS systems help reduce the footprint, installation cost and service time by offering higher fill densities to reduce the number of containers. The SAPPHIRE PLUS system is UL/ULC listed and carries FM and EN approvals. The system can be designed to meet the requirements of NFPA 2001, EN 15004 and ISO 14520 with components approved to provide top quality fire suppression.
Enclosures that house power generators are at risk for diesel and other flammable liquid fires. Johnson Controls offers total flood and local application solutions and can consult with you on the right solution based on the space itself and what systems are being used in other areas.
Why partner with us:
- Johnson Controls offers a complete portfolio of UL listed, FM approved bladder tank systems with non-fluorinated foam concentrates for reliable, fully integrated system performance
- AquaMist machinery spaces protection includes solutions for both local application and total flood configurations that have undergone extensive full-scale fire testing
- High Pressure Carbon Dioxide Systems are especially effective for non-occupied hazards. Personnel occupying areas protected by carbon dioxide systems must be evacuated prior to system discharge.
Johnson Controls offers a range of fire protection solutions ideal for completing your fire protection needs in the administrative and other lower hazard areas, including broad water-based suppression system and portable extinguisher offerings build to fit most wall-mounted storage cabinets.
Why partner with us? Our team can help minimize complexity and cost by partnering with you to determine the best protection scheme for specific areas, as well as understand the big picture of the building and its various hazards.
Our solutions for administrative and lower hazard areas include:
CLEANGUARD+ Extinguishers
- CLEANGUARD+ Extinguishers – Protection of facilities that typically contain sensitive or irreplaceable equipment and materials that could be damaged or destroyed by water, foam, dry chemical, or carbon dioxide, need a clean agent fire extinguisher. Offering superior performance, CLEANGUARD+ extinguishers are electrically nonconductive, environmentally friendly, and extremely low in toxicity. Rated for Class A, B, and C fires, the extinguisher agent leaves no residue, requires no cleanup after discharge, and will not cause collateral damage to materials, equipment, and facilities.
SENTRY CO2 Extinguishers
- Compact and lightweight, SENTRY extinguishers are made to rigorous ANSUL standards of quality and craftsmanship
- Simple operation and maintenance
- All SENTRY models are UL Listed with aluminum models also ULC Listed
- SENTRY extinguishers come with a six-year limited warranty from date of delivery and are sold and serviced through an international network of independent distributors in every state and most foreign countries
Tyco® fire sprinklers, valves and system components
- Trusted and proven fire valves for a variety of applications
- Broad portfolio of fire sprinklers
- Pair with Grinnell fire grooved solutions to complete your system
AquaMist ULF
- Low pressure water mist systems for the protection of office spaces
- Designed to balance effective fire suppression with helping minimize damage and ensure business continuity
- Less cleanup and water damage potential than a traditional fire sprinkler system

As a provider of both water-based and gaseous suppression systems, Johnson Controls has decades of expertise in helping select fire protection solutions for specific applications, such as cable management systems (CMS) containing power and networking cables. As you determine the pathway and containment method, the JCI team can recommend solutions designed to protect these areas.
Why partner with us:
- AquaMist ULF offers design flexibility for different layouts and has been extensively tested to provide flexible protection below floors, in cable voids or wherever cable trays are located.
- SAPPHIRE Clean Agent Systems quickly suppresses fires and protects sensitive equipment without causing harm to people or the environment and can be configured in concealed spaces
- The Inert Gas System 300 (IGS-300) is designed to protect enclosed areas where people may be present, fire may strike day or night, and damage from conventional agents cannot be tolerated. Upon discharge, the clean agent fills the room, mixing with the air to suppress fires quickly and effectively.
The Johnson Controls fire suppression team is part of the global, JCI team, dedicated to delivering on the promise of smarter, safer and more resilient data centers. In addition to fire suppression, Johnson Controls can provide fire detection, controls, security, HVAC and more. Johnson Controls has a unique, comprehensive portfolio with integrated solutions that help reduce and prevent data center downtime, improving the security of data and equipment, and protecting the environment.
When it comes to your fire & life safety needs, staying compliant is vital. With Xaap, a SaaS inspection reporting tool, you will streamline the inspection process for your building systems and devices – providing a single, centralized platform for building compliance data. Designed specifically for Building & Facility Managers, Inspectors, Technicians and Service providers, Xaap is real-time access to critical information – at your fingertips. Visit xaapbuildings.com to learn more.
Why partner with us:
- We help identify, anticipate and mitigate risks – for example, our acoustic nozzles for INERGEN and SAPPHIRE systems were designed to address potential disk damage
- Our team understands the unique needs of data centers
- Achieve top tier cooling efficiency without risking resiliency
- Secure your data with specialized security solutions that take into account access control, video, intrusion, insider threat and of course, cyber security